Si8273AB-IM1

Si8273AB-IM1


Si8273AB-IM1 devices provide options for a VIA, VIB inputs and High Side / Low Side driver. The Si8273AB-IM1, with its high performance noise immunity, eliminates the risk posed by faster switching speeds. The high noise transients generated by the faster switching does not affect signal integrity through the driver, thereby eliminating the risk of loss of modulation. The very high latch-up spec of 400 kV/µs makes Si8273AB-IM1 devices extremely robust, preventing permanent latch-up damage, and has UVLO fault protection, a de-glitch circuit for filtering noisy inputs, and highly precise dead time (DT pin) programmability. With this feature, users can precisely control the “dead time” between the two drivers switching to optimize system efficiency and safety. The drivers operate with a wide range of 2.5 V - 5.5 V input VDD and a maximum drive supply voltage of 30 V. The isolation technology offers low EMI emissions, long lifetimes, fast and accurate timing specs and a wide temperature range of -40°C to +125°C. They are offered in a DFN14 package.

Specifications

Input TypeVIA, VIB
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeDFN14
OPNSi8273AB-IM1
Peak Output Current (A)4
Overlap Protection and Dead Time Controltrue
Driver Supply (V)4.2
UVLO Voltage (V)5
Input Supply (V)5.5,2.5
Package Size (mm)5x5
DescriptionHi CMTI HS/LS Isolated Driver
AEC-Q100true
Max Propagation Delay60
Isolation Rating (kVrms)2.5
Output ConfigurationHigh Side / Low Side
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance