Si8622BB-AM1

Si8622BB-AM1

Leveraging a true automotive process for design, manufacturing, production test, and support, our ultra-low-power automotive digital isolators are CMOS devices offering one to six channels. Included with the automotive grade devices is AEC-Q100 qualification, PPAP documentation, and material listing system support (IMDS, CAMDS). Product options include bi-directional capability for I²C applications. The operating parameters of these products remain stable across wide temperature ranges and throughout device service life for ease of design and highly uniform performance. All device versions have Schmitt trigger inputs for high noise immunity and only require VDD bypass capacitors. Data rates up to 150Mbps are supported, and all devices achieve propagation delays of less than 13ns. Ordering options include a choice of isolation ratings (2.5, 3.75, and 5 kV) and a selectable fail-safe operating mode to control the default output state during power loss. All products are safety certified by UL, CSA, VDE, and CQC, and products in wide-body packages support reinforced insulation withstanding up to 2.5kVRMS.

Read More...

Specifications

Max Data Rate (Mbps) 150
Integrated Pull-Up false
Default Output State Low
Input Type Digital
Temperature Range Min (°C) -40
10 kV Surge false
Package Type DFN8
Unidirectional Channels 2
Forward Channels 1
Input Supply (V) 5.5,2.5
Output Supply (V) 2.5
Bidirectional Channels 0
Package Size (mm) 4.0x5.0
Description 2.5 kV 2-ch Automotive Isolator
AEC-Q100 true
Reverse Channels 1
Max Propagation Delay 13
Enable Control false
Isolation Rating (kVrms) 2.5
Temperature Range Max (°C) 125
Max Data Rate (Mbps) 150
Integrated Pull-Up false
Default Output State Low
Input Type Digital
Temperature Range Min (°C) -40
10 kV Surge false
Package Type DFN8
Unidirectional Channels 2
Forward Channels 1
Input Supply (V) 5.5,2.5
Output Supply (V) 2.5
Bidirectional Channels 0
Package Size (mm) 4.0x5.0
Description 2.5 kV 2-ch Automotive Isolator
AEC-Q100 true
Reverse Channels 1
Max Propagation Delay 13
Enable Control false
Isolation Rating (kVrms) 2.5
Temperature Range Max (°C) 125

PRODUCT DOCUMENTS

QUALITY AND PACKAGING

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.


Certificate of Conformance
Product

si86xxiso-kit

Si86xx Isolator Evaluation Kit

The Si86xx isolator evaluation kit includes several 5 kV isolators. This board is intended to simplify basic functional testing and engineering validation of various isolation product configurations.

MSRP $40.00

Product

isolated-usb-ek

Isolated USB Evaluation Kit

The Isolated USB Evaluation Kit is a demonstration and evaluation platform for creating Isolated USB solutions. It can be used in conjunction with EFM32 and EFM8 MCU Stater Kits (STKs). It simplifies the process of creating an isolated USB solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the MCU STKs to communicate via isolated USB. The board contains two isolators, a USB to UART bridge device, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, and a micro USB port.

MSRP $39.99

Product

isolated-can-ek

Isolated CAN Evaluation Kit

The Isolated CAN Evaluation Kit is a demonstration and evaluation platform for creating Isolated CAN solutions. It can be used in conjunction with CAN capable EFM32 Starter Kits (STKs) like the EFM32 Giant Gecko 11 Starter Kit or the Tiny Gecko 11 Starter Kit. It simplifies the process of creating an isolated CAN solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the EFM32 Starter Kits to communicate via isolated CAN. The board contains one digital isolator, two CAN transceivers, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, and screw terminals for the physical CAN bus.

MSRP $52.00

Product

isolated-rs-ek

Isolated RS485 and RS232 Evaluation Kit

The Isolated RS232/RS485 Evaluation Kit is a demonstration and evaluation platform for creating Isolated RS232 and RS485 solutions. It can be used in conjunction with EFM32 and EFM8 MCU Stater Kits (STKs). It simplifies the process of creating an isolated RS solution by offering an already built and functioning platform. The board schematics are available and there are examples that can be run on the MCU STKs to communicate via isolated RS232 or RS485. The board contains two isolators, an RS232/485 transceiver, a 20-pin breakout header for easy connection, many headers for debugging and evaluation, male DB9 port, and screw terminals for RS485.

MSRP $42.99

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.