Si8710CD-AS

Si8710CD-AS


Leveraging a true automotive process for design, manufacturing, production test, and support, our Si8710CD-AS automotive isolators are pin-compatible, single-channel, drop-in optocoupler replacements with data rates up to 1Mbps. The device isolates high-speed digital signals and offers performance, reliability, and flexibility advantages unavailable with optocoupler solutions. The Si8710CD-AS is based on our proprietary CMOS isolation technology for low-power and high-speed operation and is resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age. As a result, it offers longer service life and dramatically higher reliability compared to a traditional optocoupler.

Specifications

Max Data Rate (Mbps)1
Integrated Pull-Upfalse
Default Output StateHi-Z
Input TypeLED Emulator
Temperature Range Min (°C)-40
10 kV Surgetrue
Package TypeWB SOIC6
OPNSi8710CD-AS
Unidirectional Channels1
Forward Channels1
Channel TypeUnidirectional
Bidirectional Channels0
Output Supply (V)3
Package Size (mm)7.50x4.58
DescriptionAutomotive Optocoupler Replacement Isolator
AEC-Q100true
Reverse Channels0
Max Propagation Delay60
Enable Controlfalse
Isolation Rating (kVrms)5
Temperature Range Max (°C)125

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si87xxsdip6-kit

Si87xx SDIP6 LED Emulator Input Isolation Evaluation Kit

The Si87xx evaluation kit eases evaluation of the performance of our Si87xx LED emulator input isolator in the 6-pin, SDIP package. The evaluation board is flexible enough to allow both hook-up to lab equipment for detailed spec evaluation as well as connection to an existing board. The evaluation board is jumper configurable for different device configurations and different drive schemes.

MSRP $29.00