SKY13370-374LF

0.5–6.0 GHz SPDT Switch, 50 Ω Terminated


The SKY13370-374LF is a GaAs pHEMT Single-Pole, Double-Throw (SPDT) high power switch with 50 Ω terminated outputs. The high linearity performance and low insertion loss achieved by the SKY13370-374LF make it an ideal choice for WiMAX and higher power WLAN applications such as access points.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin Dual Flat No-Lead (DFN) package.

Scroll Down to View Related Products

SKY85405-11 SKY85405-11 SKY85408-11 SKY85408-11 SKY85728-11 SKY85743-11 SKY65404-31 SKY65981-11 SKY13370-374LF SKY13408-465LF SKY85605-11 SKY85614-11 SKY85736-11 SKY85738-11

Specifications

StatusIn Production - This product has been released to the market.
Description (Absorptive/ Reflective)SPDT (A)
Frequency (GHz) Min.0.5
Frequency (GHz) Max.6
Typ. IL (dB)0.7-1.15
Typ. Isol. (dB)31-24
Typ. IIP3 (dBm)55
Typ. IP1 dB (dBm)39
Control Logic
PackageDFN, 6L
Package (mm)1.5 x 1.5 x 0.45

Features

  • 50 Ω matched RF ports in all states
  • Low insertion loss: 0.7 dB @ 2.5 GHz
  • High isolation: 31 dB @ 2.5 GHz
  • IP1dB: +39 dBm
  • Small, DFN (6-pin, 1.5 x 1.5 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Small Cells

See all

Related Products

5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power 802.11ac WLAN Power Amplifier with Integrated Power Detector SKY85405-11
5 GHz Power Amplifiers for Wi-Fi Connectivity High-Power (+23 dBm) 802.11ax Ultra-Linear WLAN Power Amplifier with Integrated Power Detector SKY85408-11
Low Noise Amplifiers 5 GHz Low Noise Amplifier SKY65404-31
Low Noise Amplifiers 5 GHz, 802.11ac/n Low-Noise Amplifier SKY65981-11
SP3T RF Switches 1.0 - 6.0 GHz SP3T Switch, 50 Ω Terminated SKY13408-465LF
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz WLAN Front-End Module SKY85728-11
5 GHz Front-end Modules for Wi-Fi Connectivity 5 GHz High-Power WLAN Front-End Module SKY85743-21
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85605-11
5 GHz Front-end Modules for Wi-Fi Connectivity 4.9 to 5.9 GHz SPDT Switch with Low-Noise Amplifier SKY85614-11
5 GHz WLAN Front-End Module SKY85736-11
5 GHz WLAN Front-End Module SKY85738-11