Si566

Si566 Dual Ultra-Low Jitter Crystal Oscillator (VCXO)


The Si566 is a Dual frequency ultra-low jitter crystal oscillator (VCXO) with a typical phase jitter of 0.100 ps that supports frequencies between 0.2 and 3000 MHz.

Specifications

VDD (V)1.8 - 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.100
Temperature Range Min (°C)-40
Stability (+/- ppm)20
Package TypeMulti; Multi
ControlPin
Oscillator TypeVCXO
Frequency Max3000
Package Size (mm)2.5x3.2; 3.2x5; 5x7
DescriptionDual Freq Ultra Low Jitter VCXO
OE (active high)
Number of FrequenciesDual
Frequency Min0.2
Temperature Range Max (°C)85
Ouput Format(s)LVPECL; LVDS; HCSL; HCSL-FAST; CML; CMOS; DUAL CMOS

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5xxuc-evb

Universal Oscillator Evaluation Kit

The Si5xxUC-EVB lets customers evaluate any of our XO or VCXO with one board. This board can test I2C devices as well as Single, Dual, Quad fixed frequency parts. It also has three different footprints to enable testing of all three package sizes that are available with our portfolio (5x7 mm, 3.2x5 mm, and 2.5x3.2 mm).

The Si5xxUC-EVB does not come with a pre-installed sample device. You can specify a custom crystal oscillator and create a new part number, or look up an existing product by part number, and order samples starting at https://www.skyworksinc.com/en/Application-Pages/Timing-Lookup-Customize

MSRP $95.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00