Si32261-FM2

Si32261-FM2 Single-chip Dual Channel ProSLIC


Si32261-FM2 dual channel ProSLIC® devices impelement two complete foreign exchange station (FXS) telephony interfaces. Operating from a 3.3 V supply, the device is available in a LGA47 package (6x8).

Specifications

Tracking dc-dctrue
ISIfalse
Pulse Meteringtrue
Package TypeLGA47
OPNSi32261-C-FM2
Max V Battery-140
Widebandtrue
# FXO Channel0
# FXS Channel2
Host InterfacePCM/SPI
Package Size (mm)6x8
DescriptionSingle-Chip Dual ProSLIC
Smart Ringingfalse
DTMF Detectiontrue
Daisy-chain Modefalse
DC-DC OptionsLCUB, LCQC, FB

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance