SKYFR-002061

4400 to 5000 MHz Single Junction Robust Lead Circulator


The SKYFR-002061 is a single-junction, surface-mount circulator designed for power amplifier and wireless infrastructure applications. It operates over the frequency range of 4400 MHz to 5000 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-002061 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleIn Production
Bandn79
DeviceCirculator
Frequency (MHz)4400-5000
Insertion Loss (dB)0.5
Isolation/ Return Loss (dB)16/16
IMD (dBc)-60
IMD Conditions2 x 1W CW Tones, 1 MHz spacing
RotationCW
Case Size (Inch/mm).27/7.0
PackageSMT - Robust Lead

Features

  • Operating frequency range: 4400 MHz to 5000 MHz
  • BeO free
  • RoHS compliant

Product Documents