SKYFR-002125

1930 to 1990 MHz Single-Junction Robust Lead Circulator


The SKYFR-002125 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 1930 MHz to 1990 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-002125 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

StatusIn Production - This product has been released to the market.
Band2, 25, n2, n25
DeviceCirculator
Frequency (MHz)1930-1990
Insertion Loss (dB)0.36
Isolation/ Return Loss (dB)20/20
IMD (dBc)-55
IMD Conditions2 x 5W CW Tones, 1 MHz spacing
RotationCW
Case Size (Inch/mm).27/7.0
PackageSMT - Robust Lead

Features

  • Small surface-mount package
  • Operating frequency range: 1930 MHz to 1990 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents