SKYFR-002153

1805 to 1880 MHz Single-Junction Robust Lead Circulator


The SKYFR-002153 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 1805 MHz to 1880 MHz with an operating temperature range of -40 °C to +105 °C.

The SKYFR-002153 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

Product LifecycleSamples Only
Band3, n3
DeviceCirculator
Frequency (MHz)1805-1880
Insertion Loss (dB)0.45
Isolation/ Return Loss (dB)20/20
IMD (dBc)-55
IMD Conditions2 x 5W CW Tones, 1 MHz spacing
RotationCW
Case Size (Inch/mm).27/7.0
PackageSMT - Robust Lead

Features

  • Small surface-mount package
  • Operating frequency range: 1805 MHz to 1880 MHz
  • BeO free
  • RoHS compliant
  • Parts delivered on tape and reel

Product Documents