SKY53759-11

Sky5® 5G NR n77 Diversity Receive Module


The SKY53759-11 is a highly integrated LNA filter module that enables users to support new 5G New Radio (NR) bands in the 3.3 to 4.2 GHz frequency ranges. It utilizes the latest advanced SOI process technologies to achieve leading high-bandwidth, low noise figure (NF) LNA performance in a small package footprint. It also integrates all the required filtering to attenuate unwanted out-of-band blockers in adjacent and far-out frequency bands while maintaining very low insertion loss (IL) performance in the pass-band frequencies. The SKY53759-11 is part of our Sky5® product portfolio.

The SKY53759-11 is packaged in a small 2.8 × 2.6 × 0.7 mm (max), 21-lead surface-mount package. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied. The part can operate over the temperature range of -30 °C to +85 °C.

The SKY53759-11 is part of Skyworks’ Sky5® portfolio of revolutionary products for 5G applications.

Specifications

StatusIn Production - This product has been released to the market.
DescriptionSky5® 5G NR n77 Diversity Receive Module

Features

  • Low insertion loss
  • High-performance variable gain LNAs
  • Integrated SRS support through TRX port
  • Integrated MIPI v2.1+ interface
  • Integrated package shielding
  • Small (2.8 × 2.6 × 0.7 mm [max]) 21-lead MCM package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

5G New Radio

See all