hero home image description

Attenuators

Our wide selection of attenuators provide design engineers the flexibility to select products that best suit their system requirements―from GaAs digital attenuators to PIN diode voltage variable attenuators, and silicon fixed attenuator pads for infrastructure, test and measurement, and other high performance microwave applications up to 40 GHz.

SKY12408-321LF Digital Attenuators 50-600 MHz, 6 dB 100 Ω Differential Digital Attenuator
SKY12239-11 0.7 - 5.0 GHz Plastic Packaged Voltage Variable Attenuators - PIN Diode-Based High IIP3 10 MHz to 1.5 GHz Voltage-Controlled Variable Attenuator
SKY12146-321LF 3.0 – 3.8 GHz, 20 dB Variable Voltage Attenuator
ATN3580-40 ATN3580 Fixed Attenuator Pads Fixed Attenuator Pads