SKYFR-001736

2400 to 2500 MHz Single-Junction Robust Lead Circulator


The SKYFR-001736 is a single-junction, surface-mount circulator designed for wireless infrastructure and power-amplifier applications. It operates over the frequency range of 2400 MHz to 2500 MHz with an operating temperature range of 0 °C to +110 °C.

The SKYFR-001736 comes in an industry-standard surface-mount package and is designed for automated SMT placement.

Specifications

StatusIn Production - This product has been released to the market.
BandN/A
DeviceCirculator
Frequency (MHz)2400-2500
Insertion Loss (dB)0.2
Isolation/ Return Loss (dB)23/23
IMD (dBc)N/A
IMD ConditionsN/A
RotationCW
Case Size (Inch/mm)0.98/25
PackageSMT - Robust Lead

Features

  • Small surface-mount package
  • Operating frequency range: 2400 MHz to 2500 MHz
  • BeO free
  • RoHS compliant
  • Very low insertion loss

Product Documents