Si3462-GM

Si3462-GM Single Port PSE Controller


The Si3462-GM Single Port PoE PSE Controller is a fully IEEE 802.3bt compliant PSE available in a compact QFN11 package. It is designed and optimized for single Ethernet port applications, such as PoE injectors, mid-spans, and fiber to copper bridges.

The Si3462-GM delivers PoE power in a small footprint. Simple configuration pins determine the maximum power the Si3462-GM will deliver to a connected powered device. A preconfigured status LED driver further simplifies single port designs. No host MCU or firmware programming is needed to take full advantage of all the Si3462-GM features!

Easy to understand and design with, the Si3462-GM EVB uses a simple schematic, two-layer PCB, and efficient layout to show a complete Si3462-GM solution. 

Specifications

Temperature Range Min (°C)-40
Maximum Output Power (W)30
Package Size (mm)3x3
Description802.3at PSE Single Port Controller
Package TypeQFN11
OPNSi3462-E01-GM
Temperature Range Max (°C)85

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si3462-evb

Si3462 Single Port PoE+ PSE Evaluation Kit

Easily add a single, IEEE compliant, 30W PoE Ethernet port using the Si3462! The Si3462-EVB offers a complete single port mid-span or end-span solution, including schematics and PCB layout recommendations.

MSRP $47.50