SKYA21013

0.1 to 6.0 GHz SPDT Switch


The SKYA21013 is a CMOS Silicon-on-Insulator (SOI) single-pole, double-throw (SPDT) WCDMA band switch. The high linearity performance and low insertion loss achieved by the device makes it an ideal choice for medium to high power WCDMA handset and data card applications.

The high 0.1 dB Input Compression Point (IP0.1dB) and advance proprietary fabrication process enable exceptional WCDMA harmonic and Adjacent Channel Power (ACP) performance. Excellent insertion loss and isolation is maintained over WCDMA bands 1 to 6 and 8 to 11.

The SKYA21013 SPDT switch is provided in a compact Quad Flat No-Lead (QFN) 2 x 2 mm package with 0.5 mm lead pitch for ease of manufacturing.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.1
Frequency (GHz) Max.6
Typ. IL (dB)0.35-0.8
Typ. Isol. (dB)22-34
Typ. IIP3 (dBm)68
Typ. IP1 dB (dBm)39
Control Logic
PackageQFN, 12L
Package (mm)2 x 2 x 0.55

Features

  • Broadband frequency range: 0.1 to 6.0 GHz
  • Low insertion loss: 0.35 dB @ 1 GHz, 0.8 dB @ 6 GHz
  • No external DC blocking capacitors required
  • Positive low control voltage: 1.65 to 3.0 V (VCTRL), 2.5 to 4.8 V(VBATT)
  • Small QFN (12-pin, 2 x 2 mm) package
  • JEDEC (JESD22) qualified at 25 °C
  • Lead (Pb)-free and RoHS-compliant MSL1 @ 260 °C per JEDEC J-STD-020

Product Documents

Applications

Automotive

See all

Cellular Telematics

See all

Infotainment

See all

Remote Keyless Entry

See all