pro_details

SKY65120-21

2110 - 2170 MHz High Linearity 2 W Power Amplifier

The SKY65120-21 is a fully matched 20-pin, lead-free, surface mount, Multi-Chip Module (MCM) Power Amplifier (PA) designed for WCDMA/PCS/DCS/UTMS/TD-SCDMA Radio, repeaters, transmitters, and WCS fixed wireless units operating in the 2110–2170 MHz bandwidth.

Please note: SKY65120-21 is not recommended for new designs. Recommended replacement parts are SKY66184-11, AWB7127 or AWB7227.

Features

    • High linearity: OIP3 > 48 dBm
    • OP1 dB > 33.5 dBm
    • ACLR = -45 dBc for POUT > +25.4 dBm
    • High efficiency: PAE 42%
    • High gain: 24.6 dB

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 2.11-2.17
    • Test Frequency (GHz)
    • 2.14
    • Gain Typ. (dB)
    • 24.6
    • OIP3 (dBm)
    • 48
    • P1 dB (dBm)
    • 33.5
    • VDD (V)
    • OP1 dB (dBm)
    • Supply Current Typ. (mA)
    • Linear Output Power (dBm)
    • +24.5
    • Supply Voltage (V)
    • 5
    • VCC (V)
    • Quiescent Current Typ. (mA)
    • 447
    • Noise Figure Typ. (dB)
    • Package
    • MCM, 20-pin
    • Package (mm)
    • 6 x 6 x 0.9

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.