pro_details

SKY65124

High Gain Linear PA Module

The SKY65124 is a fully matched 20-pin, lead-free, surface mount, Multichip Module (MCM) Power Amplifier (PA) designed for WCDMA/PCS/DCS/UTMS/TD-SCDMA radio, repeaters, transmitters, mobile radios and WCS fixed wireless applications operating in the 1930–1990 MHz bandwidth.

All active circuitry in the module is contained in a single Gallium Arsenide (GaAs) Microwave Monolithic integrated Circuit (MMIC).

The device is manufactured with Skyworks Aluminum (Al) GaAs Heterojunction Bipolar Transistor (HBT) process, which allows for single supply operation while maintaining high efficiency and good linearity.

The module can operate over the temperature range of -40 °C to +85 °C. A populated evaluation board is available upon request.

Features

    • High linearity: OIP3 > 45 dBm
    • P1 dB > 33 dBm
    • ACLR = -45 dBc for Pout > 25 dBm
    • ACLR = -55 dBc for Pout > 21 dBm
    • High efficiency: PAE 35%
    • High gain: 24 dB
    • Single DC supply: 5 V
    • Internal RF match with DC block
      Active bias circuit
      MCM (20-pin, 6 x 6 mm) lead (Pb)-free package
      (MSL3 @ 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Frequency Range (GHz)
    • 1.93-1.99
    • Test Frequency (GHz)
    • 1.96
    • Gain Typ. (dB)
    • 24
    • OIP3 (dBm)
    • 45
    • P1 dB (dBm)
    • 33
    • VDD (V)
    • OP1 dB (dBm)
    • Supply Current Typ. (mA)
    • Linear Output Power (dBm)
    • +24.5
    • Supply Voltage (V)
    • 5
    • VCC (V)
    • Quiescent Current Typ. (mA)
    • 550
    • Noise Figure Typ. (dB)
    • Package
    • MCM, 20-pin
    • Package (mm)
    • 6 x 6 x 1.45

Applications

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.