pro_details

SKYFR-000779

2110-2170 MHz Single Junction Robust Lead Isolator

The SKYFR-000779 is a single-junction, surface mount isolator designed for wireless infrastructure applications. It operates over the frequency range of 2110 MHz to 2170 MHz. Insertion loss is less than 0.25 dB over an operating temperature range of –40 °C to +90 °C.

The SKYFR-000779 comes in an industry-standard surface mount package and is designed for automated SMT placement.
Read More...

Features

    • BeO free
    • Small, surface mount package
    • Operating frequency range: 2110 MHz to 2170 MHz
    • Parts delivered on tape and reel

Images & Diagrams

Specifications

    • Band
    • Device
    • Isolator
    • Frequency (MHz)
    • 2110-2170
    • Insertion Loss (dB)
    • 0.25
    • Isolation/ Return Loss (dB)
    • 25/21
    • IMD (dBc)
    • -70
    • IMD Conditions
    • 2 x 25W CW tones, 1 MHz spacing
    • Rotation
    • CCW
    • Case Size (Inch/mm)
    • 0.73/18.6
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.