pro_details

SKYFR-001400

925-960 MHz Single Junction Robust Lead Circulator

SKYFR-001400 is a 925-960 MHz single junction robust lead circulator for the wireless infrastructure applications.
Read More...

Features

    • Small surface mount package
    • Operating frequency range: 925 to 960 MHz
    • BeO free
    • RoHS compliant
    • Tape & Reel

Images & Diagrams

Specifications

    • Band
    • Device
    • Circulator
    • Frequency (MHz)
    • 925-960
    • Insertion Loss (dB)
    • 0.3
    • Isolation/ Return Loss (dB)
    • 22/22
    • IMD (dBc)
    • -56
    • IMD Conditions
    • 2 x 20W CW tones, 1 MHz spacing
    • Rotation
    • CW
    • Case Size (Inch/mm)
    • 0.59/15
    • Package
    • SMT - Robust Lead

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.