pro_details

ISO13316

DC to 6 GHz Hermetic GaAs IC SPST Non-Reflective Switch

The ISO13316 is a GaAs pHEMT non-reflective, high-performance, low-loss switch.

The ISO13316 uses hermetic surface-mount technology (SMT) for defense and satellite applications.

The device can be supplied and tested to the screening requirements of MIL-PRF-38535 Class B and S, in addition to the required QCI.

Features

    • Wideband frequency range: DC to 6 GHz
    • Isolation: 50 dB @ 2 GHz
    • Low Loss: 0.8 dB @ 6 GHz
    • RF1 reflective / RF2 non-reflective
    • High reliability Class B and S screening available

Images & Diagrams

Specifications

    • Input Power (dBm)
    • up to 25
    • Isolation (dB)
    • 50 @ 2 GHz
      38 @ 4 GHz
      27 @ 6 GHz
    • Low Loss (dB)
    • 0.8 @ 6 GHz
    • Low Return Loss (dB)
    • 24 @ 2 GHz
      14 @ 4 GHz
      14 @ 6 GHz
    • Typ. Switching Time (ns)
    • 15

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.