pro_details

SKY13381-374LF

0.1-6.0 GHz DPDT Switch

The SKY13381-374LF is a GaAs pHEMT Double-Pole, Double- Throw (DPDT) switch designed for 2.4 and 6.0 GHz, dual-band wireless LAN applications. The switch provides high linearity performance, low insertion loss, and high isolation in both frequency bands.

Switching is controlled by two voltage inputs (V1 and V2). Depending on the logic voltage level applied to the control pins, the ANT1 and ANT2 pins connect to one of two switched RF outputs (RX or TX) through a low insertion loss path while maintaining a high isolation path to the alternate port.

The switch is manufactured in a compact, 1.5 x 1.5 mm, 6-pin exposed pad plastic Micro Leadframe Package Dual (MLPD) package.

Please note: SKY13381-374LF is being discontinued and is not recommended for new designs.

Features

    • Broadband frequency range: 0.1 to 6.0 GHz
    • Positive control voltage range: 1.8 to 5.0 V
    • Low insertion loss: 0.6 dB typical @ 2.5 GHz
    • High isolation: 22 dB typical @ 2.5 GHz
    • IP1dB: +37 dBm typical @ 3 V
    • Small, MLPD (6-pin, 1.5 x 1.5 mm) Pb-free package (MSL1, 260 °C per JEDEC J-STD-020)

Images & Diagrams

Specifications

    • Description (Absorptive/ Reflective)
    • DPDT (R)
    • Frequency (GHz) Min.
    • 0.1
    • Frequency (GHz) Max.
    • 6.0
    • Typ. Isol. (dB)
    • 31-14
    • Typ. IL (dB)
    • 0.5-1.4
    • Typ. IIP3 (dBm)
    • 62
    • Typ. IP1 dB (dBm)
    • 38
    • Package
    • DFN, 6L
    • Package (mm)
    • 1.5 x 1.5 x 0.5

Skyworks uses cookies to analyze website traffic, deliver customized experiences, and advertise. Learn more, including how to manage your preferences, in our Website Privacy Policy. By using our website you agree to our use of cookies.