Search
Site Content
Products
主页
思维领袖
5G
Internet of Things
High Performance Filters
市场
Mobile
Internet of Things
Consumer
Infrastructure
Infrastructure
Infrastructure
Automotive
Aerospace and Defense
Medical and Healthcare
技术标准
Cellular
Wi-Fi
Bluetooth®
GPS
Zigbee®
LoRa®
系统解决方案
Sky5™
Diversity Receive (DRx) and MIMO
Transmit
SkyOne®
Cellular IoT
Wi-Fi Connectivity
WiFi6
Antenna Management
Integrated Infrastructure
Audio
产品
Front-end Modules
Switches
Amplifiers
Circulators and Isolators
Optocouplers
Diodes
Attenuators
Power Management
RF Passives
Technical Ceramics
如何购买
营业部
分销商
销售代表
投资
投资
就业情报
关于我们
就业情报
联系我们
主页
市场
Infrastructure
Infrastructure
Applications
Macro/Massive MIMO
Small Cells
CATV
[market] News
新闻稿
Skyworks推出用于5G基础架构的定制波导循环器套件(英语)
New Products in [market]
View All related news
SKY12210-478LF
High Power SPDT and SPST PIN Diode Switches
0.9-4.0 GHz, 100 W High Power Silicon PIN Diode SPDT Switch
$name
Lorem Ipsum Longer Product Name if Applicable
SKY12245-492LF
High Power SPDT and SPST PIN Diode Switches
0.3 to 5.0 GHz, 100 W Compact High-Power SPDT Switch with Integrated Driver
SKY12247-492LF
High Power SPDT and SPST PIN Diode Switches
3.4 to 3.8 GHz, 100 W Compact High-Power SPDT Switch with Integrated Driver
SKY12349-362LF
Digital Attenuators
0.7-4.0 GHz Five-Bit Digital Attenuator with Serial-to-Parallel Driver (0.5 dB LSB)
SKY13372-467LF
SPDT (SP2T) RF Switches
GaAs High Isolation SPDT Non-Reflective Switch 0.1 - 6 GHz
SKY16602-632LF
Limiter Modules
Low-Threshold PIN Diode Limiter 0.2 to 4.0 GHz
SKY66001-11
High Linearity Small Cell Power Amplifiers
2100 to 2200 MHz, +19 dBm Linear Power Amplifier
SKY66181-11
High Linearity Small Cell Power Amplifiers
1805 to 1880 MHz Linear Power Amplifier
SKY66313-11
High-efficiency Small Cell Power Amps for 5G
3400 to 3600 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier
SKY66397-12
Wireless Infrastructure / Small Cell Power Amplifiers
2300 to 2700 MHz Wide Instantaneous Bandwidth High-Efficiency Power Amplifier
SKY67150-396LF
Low Noise Amplifiers
300 to 2200 MHz Ultra Low-Noise Amplifier
SKY67154-396LF
Low Noise Amplifiers
0.7 to 3.8 GHz Ultra-Low-Noise Amplifier
SKYFR-000943
Circulators and Isolators for Wireless Infrastructure Applications
2496-2690 MHz Single Junction Robust Lead Circulator
SKYFR-001284
Circulators and Isolators for Wireless Infrastructure Applications
1805-2170 MHz Single Junction Robust Lead Isolator
SMP1302-085LF
Surface Mount PIN Diode for High Power Switch Applications
CLA4603-085LF
Plastic Surface Mount (SMT) Limiter Diodes
Surface Mount Limiter Diode