Skyworks | Low Jitter Crystal Oscillators - XO

Low Jitter Crystal Oscillators - XO

Our low jitter crystal oscillators (XO) are the industry’s first low jitter, any-frequency XOs, providing excellent jitter, very short lead times and high reliability, making them ideal for applications such as networking equipment, base stations, storage area networks and broadcast video systems. Available with single, dual, quad and I2C-controlled configurations, the devices support a frequency range between 10 MHz and 1.4 GHz with a typical phase jitter of 0.3 ps.

Read more