Product

si51218-evb

Si51218 Tiny Clock Generator Evaluation Kit

The Si51218-EVB evaluation kits are designed to demonstrate the function of up to two DC input pins and one output clock, or up to three outputs clocks depending on the part emulated and the frequency plan for the Si5121x family. It includes an Si514 on-board programmable oscillator that generates the input clock frequency.

MSRP $100.00

Product Documents

Use the dropdown menu to see all available documents.