SKY53735-61

Sky5® LB/LMB/MB/HB and 4x4 MIMO Diversity Receive Module


The SKY53735-61 is a low-band (LB)/low-mid-band (LMB)/mid-band (MB)/high-band (HB) diversity receive module for cellular mobile devices. The device supports cellular diversity receiver functions and is scalable to support 4x4 MIMO regional and roaming band requirements. The SKY53735-61 is part of our Sky5® product portfolio.

The diversity module supports all key 2, 3, and 4 carrier aggregation band combinations. High-performance, multi-gain mode LNAs are integrated enabling compatibility to next generation LNA-less LTE transceivers.

The SKY53735-61 is compatible with 3GPP GSM, WCDMA, LTE, LTE-A and 5G standards and includes filters for the following service bands: B71, B29, B12/ 13/17, B14, B28A, B28B, B20, B8, B26/5/18/19, B32, B3, B39, B25(2), B34, B66(1/4), B30, B40, B41(38), and B7.

Specifications

Product LifecyclePre Release
Function5G- LMHB
DescriptionDiversity LFEM (LMH)
SKUNORTH AMERICA / GLOBAL
Package (mm)6.2 x 4.2
PackageLGA, 47-lead

Features

  • Rx diversity FEM with the following integrated filter bands: B71, B29, B12/13/17, B14, B28A, B28B, B20, B8, B26/5/18/19, B32, B3, B39, B25 (2), B34, B66, B30, B40, B41 (38), B7
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support for B1-3-7-40, B1-3-7-32, B1-3-41, B2-66-7, B34-39-41, B7-40, B40-41, B2-66-30, B25-66-41, and B1-21 (Aux)
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • TRX switch ports: MHB_TRX1, MHB_TRX2
  • Auxiliary LNA ports: LNA_AuxIN_MHB1 4x4, LNA_AuxIN_MHB2 4x4, LNA_AuxIN_MHB3 4x4, LNA_AuxIN_HB, LNA_AuxIN_MB1, LNA_AuxIN_MB2, LNA_AuxIN_LMB (1452 to 2200 MHz)
  • Integrated MIPI RFFE interface
  • Small 4.2 x 6.2 x 0.7 (max) mm 47-lead package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

5G New Radio

See all