SKY53757-11

Sky5® LB/MLB/MB/HB Diversity Receive Module


The SKY53757-11 is a low-band (LB)/mid-low band (MLB)/midband (MB)/high-band (HB) diversity receive module to be used in a cellular mobile device. The device supports cellular diversity receiver functions and is scalable to support 2 CA MIMO regional and roaming band requirements. The SKY53757-11 is part of our Sky5® product portfolio.

Specifications

Product LifecycleSamples Only
Function5G- LMHB
DescriptionDiversity LFEM (LMH)
SKUNORTH AMERICA / GLOBAL
Package (mm)4.2 x 4.6
PackageDS-MGA, 47-lead

Features

  • Rx diversity FEM with the following integrated filter bands: B8, B26, B71, B29, B12 (13), B20, B28, B14, B41, B7, B1, B66, B34, B39, B25 (2), B70, B3, B40, B30, B32, B75, B76
  • Low insertion loss
  • Integrated downlink carrier aggregation (CA) support for B8-20, B8-28, B12-71, B26-12 (13), B5-29, B28-20, B1-3-7-40, B1-3-7-32, B1-3-41-32, B1-3-40-41, B2-66-7, B34-39-41, B7-40, B40-41, B25-66-41, B2-66-30, B7-30, B66-70-71, B1-3-7-32-38, and B1-21 (Aux)
  • High-performance variable gain LNAs
  • High-performance Multi-On, N-Plexing technology enabling superior non-CA and CA performance
  • TRX switch ports: MHB_TRX1, MHB_TRX2, LB_TRX1, LB_TRX2
  • Auxiliary LNA ports: LNA_AUX_LB1, LNA_AUX_LB2, LNA_AUX_LMB, LNA_AUX_MHB1, LNA_AUX_MHB2, LNA_AUX_MHB3, LNA_AUX_MHB4, LNA_AUX_MHB5, LNA_AUX_MHB6
  • Integrated MIPI RFFE 3.0 interface
  • Small 4.2 x 4.6 x 0.74 (max) mm 47-lead DS-MGA package
  • Lead (Pb)-free and RoHS-compliant (MSL3 @ 260 °C per JEDEC J-STD-020)

Product Documents

Applications

5G New Radio

See all