Si5332A-GM1

Si5332A-GM1 Low Jitter Clock Generator with 6 Outputs and Integer and Fractional Frequency Synthesis Modes


The Si5332A-GM1 any-frequency clock generator provides the highest level of integration available, enabling complete clock tree consolidation in 10/25/40/100G data center communications and industrial applications. With an output frequency range of 5 - 333.33, the device features both MultiSynth fractional as well as integer dividers, high speed integer dividers.  jitter performance of 0.190ps TYP, low power consumption and has 6 outputs. The Si5332A-GM1 also includes up to 5 user-defined hardware input pins that can be assigned as output enable for one or more outputs, frequency control, spread spectrum enablement, or input reference selection. Si5332A-GM1 can be quickly and easily configured using ClockBuilder Pro software, offering both factory pre-programmed as well as in-system programming options.

Specifications

Loop Bandwidth Max (MHz)
Temperature Range Min (°C)-40
Input Frequency Min (MHz)10
Package TypeQFN32
ControlI2C/Pin
OPNSi5332A-D-GM1
Line Impedance Match0
Clock Generatorstrue
Jitter Attenuating Clocksfalse
Number of Outputs6
Input Frequency Max (MHz)250
Intel x86 Clocksfalse
Package Size (mm)5x5
Real Time Clockfalse
DescriptionAny-Freq Low Jitter Clock Gen
Frequency Reference
4G/LTE Wireless Clocksfalse
56G SerDesfalse
Ouput Format(s)LVPECL; LVDS; LVCMOS; HCSL
VDDO (V)1.8; 2.5; 3.3
VDD (V)1.8; 2.5; 3.3
Jitter Recommended Range (fs)<
Phase Jitter (ps RMS)0.190
PCI Expresstrue
Spread Spectrumtrue
Synchronous Ethernet/1588false
PLLsNo
DSPLLs0
Reference Inputs2
Xtal Input Frequency
Output Format CategoriesDifferential; Single-Ended
Standards Compliance
Output Frequency Min5
Embedded Xtalfalse
Loop Bandwidth Min (MHz)
Temperature Range Max (°C)85
Output Frequency Max333.33

Product Documents

Quality and Packaging

Look up product's green / pb-free status and information on RoHS, REACH, Halogen Free, and PFIS.

Certificate of Performance

Evaluation Kits

alt text

si5332-6ex-evb

Si5332 6-Output with External Crystal Clock Generator Evaluation Kit

The Si53332-6EX-EVB makes it easy to move from ClockBuilder Pro device configuration to hands-on performance evaluation.

MSRP $149.00

alt text

cbprog-dongle

ClockBuilder Pro Field Programmer

When used with ClockBuilder Pro software, the ClockBuilder Pro Field Programmer makes it simple for systems designers to develop, program, and debug any Si5332/8, Si5350/1/6/7, Si534x/6x/8x/9x, Si540x, and Si55xx part families clock device “in-system,” or in one of the convenient QFN sockets. The field programmer supports I2C or SPI interfaces to the host system, and SPI to the field programmer's QFN socket boards.

MSRP $149.00