hero home image description

Sky5® Ultra

Leading the 5G Revolution with Differentiated Front-End Solutions

Sky5® Ultra is Skyworks' most advanced 5G cellular architecture yet. This fully integrated, baseband agnostic solution combines all of the critical front-end functionality required to enable high performance 5G mobile devices with global coverage in an exceptionally compact form factor. The platform features best-in-class transmit and receive capabilities with unprecedented efficiency and output power, enabling highly reliable network connections while optimizing battery life—both critical for 5G applications. In addition, Sky5® Ultra leverages DSBGA packaging, dramatically reducing the footprint, and advanced TC-SAW and BAW filtering, uniquely providing the best performance at each targeted frequency band. The solution also supports up to 100 MHz wide bandwidth, maximizing data throughput at ultra-fast speeds.
  • Skyworks' Most Advanced 5G Cellular Architecture Yet