hero home image description

GNSS / GPS

Skyworks’ global positioning system (GPS) and other global navigation satellite system (GNSS) product portfolio provides turnkey solutions that facilitate a variety of applications including smartwatches, action cameras, drones, asset trackers and personal navigation devices. In addition, our advanced filter technology delivers excellent GPS reception and enables coexistence between GPS and other bands. Since 2009, Skyworks has shipped almost 2 billion units of GPS modules globally.

Skyworks GNSS FEM and LNA devices

Part number Frequency
(MHz)
Configuration with
Pre-Filter (Pre-F), LNA, Post-filter
(Post-F), and Fully Matched networks
Distinct features Gain
(dB)
NF
(dB)
Vdd
(V)
Idd
(mA)
Package
(mm x mm x mm)
1559-1606 Pre-F + LNA + Match + Post-F 94 dBc rejection in Ligado
1627-1629 MHz band
16.0 1.90 1.5-3.6 1.0 2.5 x 2.5 x 0.56
1559-1606
1164-1189
L1: Match + LNA + Match + Post-F
L5: Match + LNA + Match + Post-F
LTE B13 notch in L1
Independent L5
17.0
18.0
1.4 (L1)
1.2 (L5)
1.5-3.3 1.0
1.9
2.0 x 1.6 x 0.7
1559-1606 Input Match + LNA gain 19 dB, low 0.6 dB NF 19.0 0.60 1.8-2.85 3.6 0.7 x 1.1 x 0.55
1559-1606 LNA + Match 16.5 0.65 1.5-3.0 3.5 1.1 x 0.9 x 0.45
1559-1606 LNA + Match 17.0 0.65 1.5-3.6 4.0 0.8 x 0.8 x 0.32
1559-1606 Pre-F(2) + Match + LNA + Match LTE B13 notch 17.0 1.80 1.62-3.6 4.0 1.7 x 2.3 x 0.7
1559-1606 Pre-F + Match + LNA + Match 16.5 1.50 1.62-3.6 4.0 1.7 x 2.3 x 0.7
1559-1606 Pre-F + Match + LNA + Match 16.0 1.80 1.62-3.6 3.8 1.1 x 1.5 x 0.65
1559-1606 Pre-F + Match + LNA + Match LTE B13 notch, Shielded package 16.5 1.80 1.1-2.85 4.5 1.6 x 1.6 x 0.75
1559-1606 Pre-F + Match + LNA + Match Shielded Package 16.0 1.50 1.8 3.5 1.6 x 1.6 x 0.8
1164-1189 Pre-F + Match + LNA (L5) + Match L5 band, Shielded package 16.0 1.60 1.1-2.85 3.9 1.6 x 1.6 x 0.7
1559-1606 Pre-F + LNA + Match + Post-F 16.0 1.70 1.62-3.3 2.9 2.5 x 2.5 x 0.65

Documents

White Paper Enhancing GNSS RF signal quality with Skyworks LNAs and FEMs Skyworks_GNSS_Whitepaper.pdf