DSG9500-000

DSG9500-000: Planar Beam Lead PIN Diode


The DSG9500-000 is designed for low resistance, low capacitance and fast switching time. The oxide-nitride passivation layers provide reliable operation and stable junction parameters that provide complete sealing of the junction permitting use in assemblies with some degree of moisture sealing. The DSG9500-000 is ideal for microstrip or stripline circuits and for circuits requiring high isolation from a series mounted diode such as broad band multi-throw switches, phase shifters, limiters, attenuators and modulators.

Specifications

Product LifecycleIn Production
VB IR = 10 µA (V)100
Max. CJ @ 10 V (pF)
Max. CJ @ 50 V (pF)0.025
Max. RS @ 10 mA (Ω)4 @ 50 mA
Max. TI @ 10 mA (ns)250

Features

  • Low capacitance
  • Low resistance
  • Fast switching
  • Oxide-nitride passivated
  • Durable construction

Product Documents

Applications

Surveillance Systems

See all

Space

See all

Radar

See all

Instrumentation

See all

Electronic Warfare

See all

Avionics

See all

Communications

See all