SKY13317-373LF

pHEMT GaAs IC SP3T Switch 0.02-6.0 GHz


The SKY13317-373LF is a pHEMT GaAs IC SP3T antenna switch operating in the 0.02-6 GHz frequency range. Switching between the antenna (RFC) and RF1, RF2, RF3 ports is accomplished with 3 control voltages. The low loss, high isolation, high linearity, small size and low cost features make this switch ideal for all WLAN and Bluetooth® systems operating in the 2.4-2.5 GHz and 4.9-5.9 GHz bands

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SP3T (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.6.0
Typ. IL (dB)0.4-0.8
Typ. Isol. (dB)27-25
Typ. IIP3 (dBm)50
Typ. IP1 dB (dBm)29
Control Logic
PackageQFN, 8L
Package (mm)1.5 x 1.5 x 0.45

Features

  • Positive low voltage control (0/3.3 V)
  • Low insertion loss (0.6 dB at 2.5 GHz, 0.8 dB at 6 GHz)
  • High isolation (25 dB up to 6 GHz)
  • Excellent linearity performance (P1 dB = 29 dBm)
  • Miniature ultrathin QFN-8 pin plastic package (1.5 x 1.5 x 0.45 mm)
  • Advanced pHEMT process
  • Available lead (Pb)-free, RoHS-compliant, and Green, MSL-1 @ 260 °C per JEDEC J-STD-020

Product Documents