SMS7621-092

0201 Surface Mount Low Barrier Silicon Schottky Diode Anti-Parallel Pair


Please note: SMS7621-092 is being discontinued and is not recommended for new designs. The suggested replacement are SMS7621-040LF, SMS7621-079LF



The SMS7621-092 is a silicon, low barrier n-type Schottky diode anti-parallel pair. This diode pair can be used for sub-harmonic mixer circuits and other applications such as frequency multiplication.

The low barrier height produces a very small forward voltage. Together with the very low junction capacitance, the small forward voltage provides this diode pair with very low local oscillator power requirements.

Specifications

Product LifecycleLast Time Buy
VB IR = 10 µA (V)2 Min.
Replacement Part SMS7621-040LF, SMS7621-079LF
Max. CT @ 0 V (pF)0.30 Typ.
VF IF = 1 mA (mV)260-320
Series Resistance (Ω)15

Features

  • Low barrier height
  • Suitable for use to 26 GHz or higher
  • Very low parasitic impedance: Cp < 0.05 pF, Ls < 0.2 nH
  • Low profile, ultra-miniature 0201 surface mount packages rated MSL1, 260 °C per JEDEC J-STD-020

Product Documents

Applications

Space

See all

Radar

See all

Surveillance Systems

See all

Instrumentation

See all

Electronic Warfare

See all

Communications

See all

Avionics

See all

Tablets

See all

Biomedical Materials

See all

Blood Sugar Monitors

See all

Heart Monitors

See all

Patient Telemetry

See all

Radiation and Clinical Equipment

See all

Smart Scales

See all

Specialty Medical Applications

See all

Hearing Aids

See all