hero home image description

Wi-Fi Connectivity Solutions

Wi-Fi connectivity is truly ubiquitous – from smartphones and computers to cars, tablets, consumer electronics, wearables, industrial machinery and much more. Skyworks’ diverse portfolio is enabling this rapidly growing network of wireless devices as well as the intensifying connection density. Our advanced 2.4 GHz and 5 GHz engines provide high efficiency, low power consumption and industry-leading linearity supporting high modulation rates and multi-use MIMO operation. Our solutions accelerate the next generation standards such as Wi-Fi CERTIFIED 6™.

Wi-Fi 6 (802.11ax) Solutions

Skyworks’ innovative Wi-Fi 6 solutions expedite time-to-market by incorporating all the required functionality to deliver maximum performance and contain a logarithmic power detector to support wide dynamic ranges, low power consumption and improved thermal management. Our Wi-Fi 6 wireless products are enabling the fastest download and upload speeds along with enhanced coverage, highly-reliable connection in dense traffic areas and improved power efficiency.


Connecting Everyone and Everything, All the Time