hero home image description

Wi-SUN

Skyworks’ Wi-SUN solutions target a wide variety of Internet of Things (IoT) mesh applications across diverse markets, most notably Smart Cities, Smart Utilities, and Smart Agriculture. Skyworks’ front-end modules (FEM) are designed with Wi-SUN solutions in mind, facilitating long range and high-efficiency. They are the critical force behind these low-power device-to-device communications driving to create a more connected world.

ISM-900 family FEMs for Wi-SUN


Part
Number
PA LNA Ant1,
Ant2
Package
(mm x mm)
Frequency
(MHz)
Tx
Pout
(dBm)
Gain (dB),
Icc (mA) @Pout
(dBm)
Tx
bypass loss
(dB)
LNA
gain/NF(dB),
Icc (mA)
Rx
bypass loss
(dB)
Sleep
Icc
(μA)
ON/OFF
switching
(μs)
VDD/VCC
(volts)
Ant1
Ant2
4 x 4 860-930 30 26, 550@30
26, 275@24
NA 16/2, 6 2 <1 <1 2.0-4.8
Ant1 6 x 6 860-960 30.5 24, 600@30 NA 16.6/1.9, 20 0.5/3 0.05 0.5 3.0-4.4
Ant1
Ant2
6 x 6 900-930 30.5 33, 515@30.5 NA 16/2.5, 6 3 0.05 < 11 3.0-5.25
Ant1 6 x 6 890-960 30 16, 680@30 NA 15/1.5, 12 0.5/3 0.50 0.5 Tx: 3.4-3.8
Rx: 3.0-3.45
Ant1
Ant2
6 x 6 902-928 30 33, 670@30 NA 16/2.5, 6 3 < 1 < 1 2.0-4.8
NA Ant1
Ant2
6 x 8 902-931 30 29, 450@29 NA NA 0.7 < 10 1-2 2.0-4.8
Ant1 6 x 6 863-928 30 30, 640@30 NA 16/2.5, 6.5 NA < 1 3/1 3.0-5.0
Ant1 3 x 3 860-930 27 16, 280@27 < 1.5 18/1.5, 5 NA < 1 Tx: < 2
Rx: < 4
2.0-4.8
NA Ant1 3 x 3 860-930 27 16, 280@27 NA NA 0.6 < 1 < 1 2.0-4.8
Ant1 3 x 3 860-930 22 20, 80@20 2.2 17/1.7, 4 NA 0.40 Tx: 20/0.2
Rx: 10/4
2.5-3.6
Ant1 3 x 3 860-930 27 29, 280@27 < 1.5 18/1.5, 5 NA < 1 Tx: 2
Rx: 4
2.0-4.8

(NA indicates Not Applicable)


Documents

White Paper Enhancing Wi-SUN® Alliance Product Range with Skyworks RF Front End Modules Skyworks_Wi-SUN_Whitepaper.pdf