Product LifecycleIn Production
Max Data Rate (Mbps)1
Integrated Pull-Upfalse
Default Output StateLow
Input TypeDigital
Temperature Range Min (°C)-40
10 kV Surgefalse
Package TypeWB SOIC16
OPNSi8422AD-D-IS
Unidirectional Channels2
Forward Channels1
Input Supply (V)5.5,2.7
Channel TypeUnidirectional
Output Supply (V)2.7
Bidirectional Channels0
Package Size (mm)3.9x9.9
DescriptionDigital Isolator
AEC-Q100false
Reverse Channels1
Max Propagation Delay35
Enable Controlfalse
Isolation Rating (kVrms)5
Temperature Range Max (°C)125