SKY65611-11

GPS/GLONASS/Galileo/BDS Low-Noise Amplifier


The SKY65611-11 is a Microwave Monolithic Integrated Circuit (MMIC) front-end low-noise amplifier (LNA) designed for Global Positioning System/Global Navigation Satellite System (GPS/GLONASS)/Galileo and Beidou Navigation Satellite System (BDS) receiver applications. The device provides high linearity, excellent gain, a high 1 dB Input Compression Point (IP1dB), and a superior noise figure (NF). Output matching components are embedded inside the device. Minimal input matching components are required.

The SKY65611-11 is optimized to operate at 1559 to 1610 MHz, which makes it ideal for GPS/GLONASS/Galileo/BDS radio receiver applications.

The SKY65611-11 is fabricated using advanced SiGe BiCMOS technology. The LNA uses surface-mount technology (SMT) in the form of a 1.1 x 0.9 mm Dual Flat No-Lead (DFN) package, which allows for a highly manufacturable and low-cost solution.

Specifications

Product LifecycleIn Production
Frequency (MHz)TBD
DescriptionGPS/GLONASS/Galileo/BDS Low-Noise Amplifier
Gain (dB)TBD
VDD (V)TBD
IP1 dB (dBm)TBD
NF (dB)TBD
PackageDFN, 6-pin
Package (mm)1.1 x 0.9 x 0.45

Features

  • Small signal gain: 17.2 dB typical
  • Out of band IIP3: 0 dBm
  • Low noise figure: 0.6 dB typical
  • IP1dB: up to –16.5 dBm
  • Low current consumption
  • Output impedance internally matched to 50 Ω
  • Single DC supply: 1.5 to 2.85 V
  • Minimal number of external components required
  • Small, DFN (6-pin, 1.1 x 0.9 mm) package (MSL1, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Remote Keyless Entry

See all

4G LTE

See all