SKY13740

RX Diversity FEM with Gain (B26, B8, B20, B1/4, B3, and B7)


The SKY13740 is an LNA diversity module to be used in a cellular mobile device. It supports cellular diversity receiver and localization service receiver functions.

It is compatible with 3GPP GSM, WCDMA, LTE and LTE standards and supports the following service bands: B8, B20, B26, B1/4, B3, and B7 for the cellular part.

The SKY13740 is packaged in a small 5 x 3 x 0.8 mm, 23-lead surface-mount package. No external DC blocking capacitors are required on the RF paths as long as no DC voltage is applied. The part can operate over the temperature range of –30°C to +85°C.

Specifications

Frequency (MHz)
DescriptionRX Diversity FEM with Gain
(B26, B8, B20, B1/4, B3, and B7)
PackageMCM, 23-lead
Package (mm)5 x 3 x 0.8

Features

  • RX diversity FEM with six selectable filters and LNA paths, three
  • Aux paths and optional bypass mode
  • Low insertion loss thru path
  • Integrated SAW filter and discrete LNA gain stage
  • SAW filters:
    • B26 (859 to 894 MHz)
    • B8 (925 to 960 MHz)
    • B20 (791 to 821 MHz)
    • B1/4 (2110 to 2170 MHz)
    • B3 (1805 to 1880 MHz)
    • B7 (2620 to 2690 MHz)
  • Integrated MIPI interface
  • Small (5 x 3 x 0.8 mm) 23-lead MCM package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

4G LTE

See all