ACA2461

1218 MHz CATV Push-Pull Driver Amplifier


Please note: this product is being discontinued and is not recommended for new designs.

The ACA2461 is a highly linear low noise high gain RF pre-amplifier module in the industry standard SOIC-16 SMT package. Designed to drive D3.1 compliant power doublers in Deep Fiber Node CATV infrastructure applications, the module consists of two parallel amplifiers in cascade forming a push-pull optimized for low noise, low distortion, high output power per channel, and high TCP. Advanced GaAs optimizes operating current making the module an excellent choice for environmentally friendly “GREEN” applications.

Specifications

Description1218 MHz CATV Push-Pull Driver Amplifier
Gain (dB) Min25.9
Gain (dB) Max27.5
Supply Current Typ. (mA)290
Noise Figure Typ. (dB)5
CTB (dBc) Typ-68
CSO (dBc) Typ-67
XMOD (dBc) Typ-60

Features

  • 40 to 1218 MHz Frequency Range
  • > +45 dBmV/channel Output Power
  • 25 dB Gain at 1218 MHz
  • Single +24 V Supply
  • Operating Current = 290 mA
  • Surface Mount Package Compatible with Automatic Assembly and excellent reliability
  • Halogen Free/RoHS Compliant

Product Documents