ARA2004

Reverse Amplifier with Step Attenuator


Please note: this product is being discontinued and is not recommended for new designs.

The ARA2004 is designed to provide the reverse path amplification and output level control functions in a CATV Set-Top Box or Cable Modem. It incorporates a digitally controlled precision step attenuator that is preceded by an ultra low noise amplifier stage, and followed by an ultra-linear output driver amplifier. This device uses a balanced circuit design that exceeds the MCNS/DOCSIS requirement for harmonic performance at a +60dBmV output level while only requiring a single polarity +5V supply.

Specifications

DescriptionReverse Amplifier with Step Attenuator
Attenuator Step Size (dB) Typ1
Attenuation Range (dB) Typ0 to 58
2nd Harmonic Distortion Level (dBc) Max-53
3rd Harmonic Distortion Level (dBc) Max-53
Gain Typ. (dB)29.3
Noise Figure Typ. (dB)3
Noise Figure Max. (dB)4

Features

  • Low Cost integrated amplifier with step attenuator.
  • Attenuation range: 0-58dB, adjustable in 1dB increments via 3 wire serial control.
  • Meets DOCSIS distortion requirements at +60dBmV output signal level.
  • Low distortion and low noise.
  • Frequency range: 5-100MHz.
  • 5 Volt operation.
  • -40 to +85 deg C temperature range.
  • RoHS Compliant Package Option

Product Documents