AWM6268

2.5 to 2.7 GHz Mobile WiMAX/LTE Power Amplifier Module


Please note: this product is being discontinued and is not recommended for new designs.

The AWM6268 meets the stringent linearity and output power requirements of Mobile WiMAX and LTE consumer products. The device is manufactured on an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. A shutdown mode with low leakage current increases talk and standby time, and an integrated step attenuator enables gain control. The self-contained 4 mm x 4 mm x 1 mm surface mount package incorporates matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Specifications

Description2.5 to 2.7 GHz Mobile WiMAX/LTE Power Amplifier Module
Collector Current (mA)470 @ Pout = +26
Gain Typ. (dB)31
EVM2.5% @ Pout = +26 dBm
Supply Voltage (V)3.0 to 4.2
Package (mm)4 x 4 x 1

Features

  • InGaP HBT Technology
  • +26 dBm WiMAX Linear Output Power
  • +28 dBm LTE Linear Output Power
  • 31 dB Gain
  • 2.5 % EVM QPSK 1/2 CTC, 16 QAM OFDMA
  • Modulation
  • High Efficiency
  • Integrated Step Attenuator
  • Low Leakage Current in Shutdown Mode
  • Optimized for a 50 Ω System
  • Low Profile Miniature Surface Mount Package;
  • RoHS Compliant

Product Documents