AWT6283R

3.3 to 3.8 GHz Mobile WiMAX Power Amplifier Module


Please note: this product is being discontinued and is not recommended for new designs.

The AWT6283R meets the stringent linearity and output power requirements of the Mobile WiMAX high speed data system. The device is manufactured on an advanced InGaP HBT MMIC technology offering state-of-the-art reliability, temperature stability, and ruggedness. An integrated step attenuator enables gain control, and an integrated voltage regulator eliminates the need for an external reference voltage. The self-contained 4 mm x 4 mm x 1 mm surface mount package incorporates matching networks optimized for output power, efficiency, and linearity in a 50 Ω system.

Specifications

Description3.3 to 3.8 GHz Mobile WiMAX Power Amplifier Module
Collector Current (mA)440 @ Pout = +25 dBm
Gain Typ. (dB)31
EVM2.5% @ Pout = +25 dBm
Supply Voltage (V)3.0 to 4.2
Package (mm)4 x 4 x 1

Features

  • InGaP HBT Technology
  • +25 dBm Linear Output Power
  • 31 dB Gain
  • 2.5 % EVM QPSK 1/2 CTC, 16 QAM OFDMA
  • Modulation
  • High Efficiency
  • Integrated Voltage Regulator (eliminates need
  • for external reference voltage)
  • Integrated Output Power Detector
  • Integrated Step Attenuator
  • Low Leakage Current in Shutdown Mode: 20 μA
  • Optimized for a 50 Ω System
  • Low Profile Miniature Surface Mount Package
  • RoHS Compliant Package

Product Documents