SKY65337-11

2.4 GHz Transmit/Receive Front-end Module


Please note: SKY65337-11 is being discontinued and is not recommended for new designs.

Skyworks SKY65337 is a high-efficiency, front-end module (FEM) for ZigBee and other 2.4 GHz ISM band applications. The small, 8 x 8 millimeter multi-chip module (MCM) contains a 2400-2500 MHz high-efficiency transmit path and a low-loss bidirectional path. The bidirectional path can be used to directly connect the antenna port to a directional RF port.

The SKY65337 footprint is comparable to the SKY65336, with the LNA removed for applications which require lower cost. The Tx path delivers +20.1 dBm of high efficiency output power, while balanced input and outputs ports have been provided to connect to Silicon Labs’ Ember EM250 and EM260 ZigBee™ transceivers.

About the EM250 & EM260

The Ember EM250 system-on-chip (SoC) along with the EmberZNet PRO networking stack is the industry's only true SoC platform supporting the ZigBee PRO Feature Set. The EM250 integrates an IEEE 802.15.4 radio, a 16-bit microprocessor, flash, random access memory (RAM) and peripherals delivering excellent performance at a low system cost.

The Ember EM260 is the industry's first ZigBee network co-processor that combines a 2.4 gigahertz (GHz) IEEE 802.15.4 compliant radio transceiver with a flash-based microprocessor running the EmberZNet PRO ZigBee stack. The EM260 delivers unparalleled flexibility allowing developers to easily add ZigBee networking to their preferred application microprocessor via a fast SPI/UART interface.

The EM250 and EM260 chips are tightly integrated with EmberZNet PRO - The Ember "ZigBee Golden Unit" platform - and are optimized for designs requiring long battery life, low external component count, and a reliable, proven, industry-standard networking solution. Innovative on-chip debugging combined with Ember InSight tools provide developers with the most advanced views into their application and network available in the industry.

For more information regarding the EM250 and EM260 please visit: www.silabs.com.

Specifications

RF Frequency (MHz)2400-2500
Rx Insertion Loss (dB) Typ.1.6
Rx Gain (dB) Typ.
Tx Gain (dB)17/7
Rx NF (dB) Typ.
Saturated Output Power (dBm) Typ.20.1/10.5
Supply Voltage (V)3
PackageMCM, 28-pin
Package (mm)8 x 8 x 1.3

Features

  • 2.4 GHz ISM band radios
  • ZigBee® FEMs
  • IEEE 802.15.4 applications
  • Transmit output power > +20 dBm
  • Bidirectional path NF < 2 dB
  • High efficiency PA
  • Programmable transmit power levels
  • Configurable transmit/bidirectional paths
  • Internal switching and control circuits
  • Internal RF match and bias circuits
  • Single DC supply = 3.0 V
  • Interfaces seamlessly with Ember EM250 and EM260 ZigBee transceivers
  • All RF ports are internally DC blocked
  • Small footprint, MCM (28-pin, 8 x 8 mm) SMT package (MSL3, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Connected Homes

See all