SMV1270-079LF

Hyperabrupt Junction Tuning Varactor


The SMV1270-079LF is a silicon hyperabrupt junction varactor diode specifically designed for battery operation. The specified high-capacitance ratio and low reverse voltage make this varactor appropriate for low-noise voltage-controlled oscillators (VCOs) used at frequencies in wireless systems up to and above 2.5 GHz.

Specifications

Product LifecycleIn Production
Package Type SC-79, SOD-882
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.20
Ct Total Capacitance3 Vr=1 V (pF) Typ.17.81
Ct Total Capacitance3 Vr=4 V (pF) Typ.5
Ct Total Capacitance3 Vr=8 V (pF) Typ.
Ct Total Capacitance3 Vr=12 V (pF) Typ.
Ct Total Capacitance3 Vr=20 V (pF) Typ.
Total Capacitance Ratio Min.12.3
Capacitance Ratio Range (V)0.5 to 2.5
Rs Series Resistance Max2 (Ω)0.7

Features

  • High capacitance ratio
  • Ultra-small SC-79 package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents