SMV1206-079LF

Hyperabrupt Junction Tuning Varactor


Please note: SMV1206-079LF is being discontinued and is not recommended for new designs. The suggested replacement is SMV2026-079LF



The SMV1206-079LF is a surface mount varactor diode designed for very low series resistance applications such as RF and microwave VCOs.

Specifications

Product LifecycleLast Time Buy
Package Type SC-79
Replacement Part SMV2026-079LF
Vr Reverse Breakdown Voltage Ir = 10 µA (V) Min.22
Ct Total Capacitance3 Vr=1 V (pF) Typ.17.53
Ct Total Capacitance3 Vr=4 V (pF) Typ.9.78
Ct Total Capacitance3 Vr=8 V (pF) Typ.5.00
Ct Total Capacitance3 Vr=12 V (pF) Typ.3.37
Ct Total Capacitance3 Vr=20 V (pF) Typ.2.34
Total Capacitance Ratio Min.14.45
Capacitance Ratio Range (V)3 to 20
Rs Series Resistance Max2 (Ω)0.63

Features

  • High tuning ratio
  • Low series resistance
  • Designed for high volume, low-cost applications
  • Ultra-small SC-79 package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents