SKY67151-396LF       

0.7-3.8 GHz Ultra Low-Noise Amplifier

The SKY67151-396LF is high performance GaAs, pHEMT Low-Noise Amplifier (LNA) with integrated active bias and very low noise figure (<0.5 dB) over a 2 GHz BW. The advanced 0.25um GaAs pHEMT enhancement mode process provides broadband return loss, high gain, very low noise, and high amplifier linearity. The internal active bias circuitry provides stable performance over temperature and process variation. The device offers the user the ability to externally adjust supply current to optimize linearity and provides best in class noise figure. Supply voltage is applied to the RFOUT/VDD pin and RFIN pin through an RF choke inductor. Also the VBIAS pin is connected to VDD supply through an external resistor to control the supply current. The RFIN and RFOUT/VDD pins should be DC blocked to ensure proper operation.

The SKY67151-396LF operates over the broad frequency range of 0.7 to 3.8 GHz. Four band-specific external tuning networks with common PCB layouts are available to cover the full 3000 MHz bandwidth for this device. This device is ideally suited for both Macro & Micro Cellular Basestations, Repeaters, Remote Radio Heads, Tower Mounted Amplifiers, L & S Band Military Communication, GPS receivers and Proprietary Radio Networks.

The LNA is manufactured in a compact, 2 x 2 mm, 8-pin Dual Flat No-Lead (DFN) Skyworks Green package and four band specific evaluation boards are available for customer testing.

   

TECHNICAL DOCUMENTATION

Data Sheet

SKY67151-396LF: 0.7-3.8 GHz Ultra Low-Noise Amplifier

SKY67151_396LF_202390F.pdf (1862 KB)
Designer Info

SKY67151: ADS Design Kit

SKY67151_396LF.zip (102 KB)
Designer Info

SKY67151: S-Parameters

SKY67151_5V_70mA_DeembededSP_wNoise.s2p (307 KB)
Designer Info

SKY67151: ADS Evaluation Board Project

SKY67151_BB_New_V2009.zap (677 KB)
Designer Info

SKY67151: Evaluation Board Gerber Files

SKY67151_Eval_Board_Gerber_Files.zip (270 KB)
Designer Info

SKY67151: ADS Installation instructions

SKY67151_Model_Readme.txt (0 KB)
White Paper

Accurate System Level Design with Low Noise Amplifier’s BlackBox Models

WP_AccurateSystemLevelDesign_4_16_13.pdf (375 KB)
 
   
   

SPECIFICATIONS

 
   
   
   

INNOVATION TO GO

Select products are now available for
purchase online. Click here to
order sample/designer kits.

GREEN INITIATIVE

We are committed to operating according to sustainable business practices. Learn More.