Frequency Range (GHz)0.85-0.92
Test Frequency (GHz)0.883
Gain Typ. (dB)30
OIP3 (dBm)—
P1 dB (dBm)—
Power Added Efficiency (%)
Linear Output Power (dBm) +19
Supply Voltage (V)4.2
Quiescent Current Typ. (mA)46
PackageMCM, 10-pin
Package (mm)3 x 3 x 0.9