SKY13587-378LF

20 MHz to 6.0 GHz GaAs SPDT Switch


The SKY13587-378LF is a pHEMT GaAs FET I/C switch. The switch can be used in transmit/receive applications by connecting the RF common port (INPUT, pin 5) to either the OUTPUT1 or OUTPUT2 port (pin 1 or 3, respectively) using a low-loss path (i.e., a positive voltage applied to either VCTL1 or VCTL2 pins). The switch is “reflective short” on the isolated port.

The switch is manufactured in a compact, 1 × 1 × 0.5 mm, 6-pin exposed pad plastic Micro Lead-frame Package Dual (MLPD) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.02
Frequency (GHz) Max.6
PackageMLPD, 6L
Package (mm)1 × 1 × 0.5

Features

  • Positive voltage control (0 and 1.8 V to 0 and 5.0 V)
  • Broadband frequency range: 20 MHz to 6.0 GHz
  • Very low insertion loss: 0.35 dB typical @ 2.45 GHz
  • High isolation: 24 dB typical @ 2.45 GHz
  • Excellent linearity performance: IP0.5dB = +30 dBm
  • Operating temperature range: –40 °C to +105 °C
  • Ultra-miniature, MLPD (6-pin, 1 × 1 × 0.5 mm) package (MSL1, 260°C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Connected Homes

See all