SKY13522-644LF

0.7 to 6.0 GHz High Isolation (Single Bit Control) SPDT Switch


The SKY13522-644LF is a single-pole, double-throw (SPDT) switch used for single-ended switching in cellular applications. Using advanced switching technologies, the SKY13522-644LF maintains low insertion loss and high isolation for all switching paths.

Depending on the logic voltage level applied to the control pin (V1), the antenna port (RFC) is connected to one of two switched RF outputs (RF1 or RF2) through a low insertion loss path, while the path between the antenna port and the other RF port is in a high isolation state.

The SKY13522-644LF is provided in a small 8-pin, 1.1 x 1.1 mm Quad Flat No-Lead (QFN) package.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Replacement Part SKY13446-374LF
Frequency (GHz) Min.0.7
Frequency (GHz) Max.6.0
Typ. IL (dB)0.6
Typ. Isol. (dB)53
Typ. IIP3 (dBm)57
Typ. IP1 dB (dBm)32
Control Logic
PackageQFN, 8L
Package (mm)1.1 x 1.1 x 0.45

Features

  • Broadband frequency range: 0.7 to 6.0 GHz
  • High isolation: 47 dB @ 2.2 GHz (typical)
  • Single bit control
  • Small QFN (8-pin,1.1 x 1.1 x 0.45 mm) package (MSL1, 260 °C per JEDEC J-STD-020)

Product Documents

Applications

Smartphones

See all

Connected Homes

See all