SKY65050-372LF

0.45-6.0 GHz Low Noise Transistor


The SKY65050-372LF is a high performance, n-channel lownoise transistor. The device is fabricated from Skyworks advanced depletion mode pHEMT process and is provided in a 2.20 x 1.35 x 1.10 mm, 4-pin SC-70 package.

The transistor’s low Noise Figure (NF), high gain, and excellent 3rd Order Intercept Point (IP3) allow the device to be used in various receiver and transmitter applications.

Specifications

Product LifecycleIn Production
Frequency Range (GHz)0.45-6.0
Test Frequency (GHz)2.4
Gain Typ. (dB)15.5
OIP3 (dBm)23.5
VDD (V)3
OP1 dB (dBm)10.5
Supply Current Typ. (mA)20
Noise Figure Typ. (dB)0.65
PackageSC-70, 4-pin
Package (mm)2.2 x 1.35 x 1.1

Features

  • Externally matched for wideband operation
  • Noise Figure = 0.45 dB @ 2.4 GHz of device only
  • Noise Figure = 0.65 dB @ 2.4 GHz including matching network loss
  • Gain = 15.5 dB @ 2.4 GHz
  • OIP3 = +23.5 dBm @ 2.4 GHz, VDD = 3 V, IDD = 20 mA
  • P1dB = +10.5 dBm @ 2.4 GHz, VDD = 3 V, IDD = 20 mA
  • Adjustable supply current, 5 to 55 mA
  • Small, SC-70 (4-pin, 2.20 x 1.35 x 1.10 mm) package (MSL1, 260°C per per JEDEC J-STD-020)

Product Documents