AS169-73LF

PHEMT GaAs IC SPDT Switch 300 kHz–2.5 GHz


The AS169-73LF is an IC FET SPDT switch in a low cost SOT-6 plastic package. The AS169-73 features low insertion loss and positive voltage operation with very low DC power consumption. This general purpose switch can be used in a variety of telecommunications applications.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.0003
Frequency (GHz) Max.2.5
Typ. IL (dB)0.3-0.4
Typ. Isol. (dB)25-24
Typ. IIP3 (dBm)48
Typ. IP1 dB (dBm)30
Control Logic
PackageSOT-23, 6L
Package (mm)2.8 x 2.9 x 1.18

Features

  • P1 dB +30 dBm Typical @ +3 V
  • IP3 52 dBm Typical
  • Low Insertion Loss (0.3 dB @ 0.9 GHz)
  • Low DC Power Consumption
  • Ultraminiature Low-Cost SOT-6 Plastic Package

Product Documents