AS183-92LF

PHEMT GaAs IC SPDT Switch 300 KHz–2.5 GHz


The AS183-92 is an IC FET SPDT switch in a very small SC-70 6 lead plastic package.The AS183-92 features low insertion loss and positive voltage operation with very low DC power consumption.This switch is suitable for handset applications.

Specifications

Product LifecycleIn Production
Description (Absorptive/ Reflective)SPDT (R)
Frequency (GHz) Min.0.0003
Frequency (GHz) Max.2.5
Typ. IL (dB)0.3-0.55
Typ. Isol. (dB)20-13
Typ. IIP3 (dBm)48
Typ. IP1 dB (dBm)30
Control Logic
PackageSC-88, 6L
Package (mm)2.1 x 2 x 0.95

Features

  • P1 dB +30 dBm Typical @ +3 V
  • IP3 43 dBm Typical @ +3 V
  • Low Insertion Loss (0.3 dB @ 0.9 GHz)
  • Low DC Power Consumption
  • Miniature SC-70 6 Lead Plastic Package

Product Documents